chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q106E | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q106E
Order ID no. 3044756
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1800
Function
Opposed mode sensor
Light type
IR
Construction size
21.6 x 20 x 10 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
1800
In Stock
Price Group
B1
List Price
€75.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q106E
Item Total
€75.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support