chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q10AP6D | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10AP6D
Order ID no. 3044861
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
500
Function
Proximity switch
Light type
IR
Construction size
35 x 20 x 10 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
500
In Stock
Price Group
B1
List Price
€146.20
home
Turck-Shop
Sensors
Photoelectric Sensors
Q10AP6D
Item Total
€146.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support