chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QM42VP6LPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QM42VP6LPQ
Order ID no. 3044903
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
42 x 12.7 x 60.2 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€201.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QM42VP6LPQ
Item Total
€201.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support