chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q25S2P6FF100Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q25S2P6FF100Q
Order ID no. 3045160
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
100
Function
Proximity switch
Light type
IR
Construction size
30 x 25 x 62.7 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
100
In Stock
Price Group
F3
List Price
€185.30
Item Total
€185.30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
Q25S2P6FF100Q
Contact Support