chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QMT42VP6AFV400 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QMT42VP6AFV400
Order ID no. 3046856
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
400
Function
Proximity switch
Light type
Red
Construction size
42 x 18 x 58 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
400
In Stock
Price Group
F3
List Price
€304.70
home
Turck-Shop
Sensors
Photoelectric Sensors
QMT42VP6AFV400
Item Total
€304.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support