chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
SM312FPBQD
Order ID no. 3047279
In Stock
Price Group
F3
List Price
€242.50
Item Total
€242.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
Blue
Construction size
71.3 x 12.3 x 30.7 mm
Key Features
Light type
Blue
Function
Fiber optic sensor
Output function
PNP/NPN
home
Turck-Shop
Sensors
Photoelectric Sensors
SM312FPBQD