chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q456EFQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q456EFQ5
Order ID no. 3048373
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Light type
IR
Construction size
56.4 x 44.5 x 102.6 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€111.40
home
Turck-Shop
Sensors
Photoelectric Sensors
Q456EFQ5
Item Total
€111.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support