chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QMT42VP6FF2000 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QMT42VP6FF2000
Order ID no. 3049237
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
2000
Function
Proximity switch
Light type
IR
Construction size
42 x 18 x 58 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€270.20
Item Total
€270.20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
QMT42VP6FF2000
Contact Support