chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM2A312LPQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM2A312LPQD
Order ID no. 3049775
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Relay output
Design
Rectangular with thread
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
84 x 12.2 x 30.7 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€200.60
home
Turck-Shop
Sensors
Photoelectric Sensors
SM2A312LPQD
Item Total
€200.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support