chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45VR3DLQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45VR3DLQ
Order ID no. 3054309
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
1800
Function
Proximity switch
Light type
IR
Construction size
103 x 56.4 x 44.5 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
1800
In Stock
Price Group
F3
List Price
€173.80
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45VR3DLQ
Item Total
€173.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support