chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45VR3LPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45VR3LPQ
Order ID no. 3054314
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Retroreflective Sensor
Light type
Red
Construction size
103 x 54.6 x 44.5 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€186.40
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45VR3LPQ
Item Total
€186.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support