chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45BW13LVQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BW13LVQ
Order ID no. 3054326
In Stock
List Price
€183.20
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
55
Max. range (mm)
9000
Function
Retroreflective Sensor
Light type
Red
Construction size
56.4 x 44.5 x 101.6 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
9000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BW13LVQ
Item Total
€183.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support