chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS1AP5C10 | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS1AP5C10
Order ID no. 3055295
home
Home
Loading...
Technical Data
Protection class
IP54
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
10
Function
Proximity switch
Focal distance (mm)
10
Light type
IR
Construction size
11.6 x 8.3 x 25.7 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
10
In Stock
Price Group
F3
List Price
€120.30
home
Turck-Shop
Sensors
Photoelectric Sensors
VS1AP5C10
Item Total
€120.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support