chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLE30B6VQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLE30B6VQ
Order ID no. 3055476
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Fork
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
30
Function
Slot sensor
Light type
Red
Construction size
72 x 18.8 x 52 mm
Key Features
Light type
Red
Function
Slot sensor
Output function
PNP/NPN
Max. range (mm)
30
In Stock
Price Group
F3
List Price
€181.70
Item Total
€181.70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
SLE30B6VQ
Contact Support