chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VS25E | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS25E
Order ID no. 3057250
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
3000
Function
Opposed mode sensor
Light type
IR
Construction size
4.7 x 12 x 25.1 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€64.60
home
Turck-Shop
Sensors
Photoelectric Sensors
VS25E
Item Total
€64.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support