chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS25EVQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS25EVQ
Order ID no. 3059161
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
1200
Function
Opposed mode sensor
Light type
Red
Construction size
4.7 x 12 x 25.1 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
1200
In Stock
Price Group
F3
List Price
€87.70
home
Turck-Shop
Sensors
Photoelectric Sensors
VS25EVQ
Item Total
€87.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support