chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q60BB6AF2000 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q60BB6AF2000
Order ID no. 3063000
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
2000
Function
Proximity switch
Light type
IR
Construction size
60 x 25 x 75 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
2000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q60BB6AF2000
In Stock
Price Group
F3
List Price
€260.80
Item Total
€260.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support