chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VS3AP5XLV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS3AP5XLV
Order ID no. 3063715
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
250
Function
Retroreflective Sensor
Light type
Red
Construction size
16.6 x 9 x 25.4 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
250
In Stock
Price Group
F3
List Price
€142.60
home
Turck-Shop
Sensors
Photoelectric Sensors
VS3AP5XLV
Item Total
€142.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support