chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS3RP5XLVQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS3RP5XLVQ
Order ID no. 3063718
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, dark operation
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
250
Function
Retroreflective Sensor
Light type
Red
Construction size
16.6 x 9 x 25.4 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
250
home
Turck-Shop
Sensors
Photoelectric Sensors
VS3RP5XLVQ
In Stock
Price Group
F3
List Price
€148.90
Item Total
€148.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support