chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
D10UPFP | TURCK - Your Global Automation Partner
Photoelectric Sensor
D10UPFP
Order ID no. 3063995
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Function
Fiber optic sensor
Light type
Red
Construction size
68.1 x 10.5 x 35.9 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP
In Stock
Price Group
F3
List Price
€388.80
home
Turck-Shop
Sensors
Photoelectric Sensors
D10UPFP
Item Total
€388.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support