chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LT3NUQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
LT3NUQ
Order ID no. 3065504
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN/Analog output
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
5000
Function
Proximity switch
Light type
Red
Construction size
87 x 35.3 x 68.5 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN/Analog output
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
€2,062.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LT3NUQ
Item Total
€2,062.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support