chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS186EBQ8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QS186EBQ8
Order ID no. 3066448
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Opposed mode sensor
Light type
IR
Construction size
27.7 x 15 x 35 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
€58.60
home
Turck-Shop
Sensors
Photoelectric Sensors
QS186EBQ8
Item Total
€58.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support