chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T8AP6D50Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T8AP6D50Q
Order ID no. 3066660
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
PNP
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
50
Function
Proximity switch
Light type
Red
Construction size
M8 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
50
In Stock
Price Group
F3
List Price
€154.60
home
Turck-Shop
Sensors
Photoelectric Sensors
T8AP6D50Q
Item Total
€154.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support