chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T8AN6R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T8AN6R
Order ID no. 3066663
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
NPN
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
2000
Function
Opposed mode sensor
Construction size
M8 x 1
Key Features
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€128.40
home
Turck-Shop
Sensors
Photoelectric Sensors
T8AN6R
Item Total
€128.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support