chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VS2RP5RQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS2RP5RQ5
Order ID no. 3066943
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
3000
Function
Opposed mode sensor
Construction size
4.7 x 12 x 25.1 mm
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
3000
home
Turck-Shop
Sensors
Photoelectric Sensors
VS2RP5RQ5
In Stock
Price Group
F3
List Price
€115.70
Item Total
€115.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support