chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LT3NILVQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
LT3NILVQ
Order ID no. 3067283
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN/Analog output
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
50000
Function
Retroreflective Sensor
Light type
Red
Construction size
87 x 35.3 x 68.5 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
NPN/Analog output
Max. range (mm)
50000
In Stock
Price Group
F3
List Price
€1,747.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LT3NILVQ
Item Total
€1,747.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support