chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS25EVQ-69237 | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS25EVQ-69237
Order ID no. 3069237
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
1200
Function
Opposed mode sensor
Light type
Red
Construction size
4.7 x 12 x 25.1 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
1200
In Stock
Price Group
F3
List Price
€90.60
home
Turck-Shop
Sensors
Photoelectric Sensors
VS25EVQ-69237
Item Total
€90.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support