chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS30LDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30LDQ
Order ID no. 3070231
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
400
Function
Proximity switch
Light type
Red
Construction size
35 x 22 x 57 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
400
In Stock
Price Group
F3
List Price
€223.80
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30LDQ
Item Total
€223.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support