chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS186LE14Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS186LE14Q5
Order ID no. 3071362
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
15000
Function
Opposed mode sensor
Light type
Red
Construction size
31 x 15 x 35 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
15000
In Stock
Price Group
F3
List Price
€127.60
home
Turck-Shop
Sensors
Photoelectric Sensors
QS186LE14Q5
Item Total
€127.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support