chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS186LE212 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QS186LE212
Order ID no. 3071366
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
15000
Function
Opposed mode sensor
Light type
IR
Construction size
31 x 15 x 35 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
15000
In Stock
Price Group
F3
List Price
€186.30
Item Total
€186.30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
QS186LE212
Contact Support