chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30LLPC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30LLPC
Order ID no. 3071377
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
18000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
35 x 22 x 49 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP/NPN
Max. range (mm)
18000
In Stock
Price Group
F3
List Price
€264.70
Item Total
€264.70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30LLPC
Contact Support