chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q60BB6LAF1400 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q60BB6LAF1400
Order ID no. 3071633
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
1400
Function
Proximity switch
Light type
Red
Construction size
60 x 25 x 75 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
1400
In Stock
Price Group
F3
List Price
€442.70
home
Turck-Shop
Sensors
Photoelectric Sensors
Q60BB6LAF1400
Item Total
€442.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support