chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EP6DBQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EP6DBQ8
Order ID no. 3071991
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
500
Function
Proximity switch
Light type
IR
Construction size
21.1 x 15 x 35 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
500
In Stock
Price Group
F3
List Price
€102.50
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18EP6DBQ8
Item Total
€102.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support