chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS18EN6LPQ7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EN6LPQ7
Order ID no. 3071998
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3500
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
31 x 15 x 35 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
3500
In Stock
Price Group
F3
List Price
€102.50
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18EN6LPQ7
Item Total
€102.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support