chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q12AB6FF15 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q12AB6FF15
Order ID no. 3072104
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
15
Function
Proximity switch
Light type
Red
Construction size
12.4 x 8 x 26.6 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
15
In Stock
Price Group
F3
List Price
€114.50
home
Turck-Shop
Sensors
Photoelectric Sensors
Q12AB6FF15
Item Total
€114.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support