chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MAE2416Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
MAE2416Q
Order ID no. 3072194
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
0.15
Approvals
CE, cULus recognized
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
16500
Function
Light screen
Scan field (mm)
600
Optical resolution (mm)
9.5
Light type
IR
Construction size
38.1 x 38.1 x 689 mm
Number of beams
32
Key Features
Light type
IR
Function
Light screen
Max. range (mm)
16500
In Stock
Price Group
F3
List Price
€639.00
home
Turck-Shop
Sensors
Photoelectric Sensors
MAE2416Q
Item Total
€639.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support