chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30ARX W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30ARX W/30
Order ID no. 3072276
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
PNP/NPN
Cable length (m)
9
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
213000
Function
Opposed mode sensor
Construction size
35 x 22 x 49 mm
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
213000
In Stock
Price Group
F3
List Price
€235.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30ARX W/30
Item Total
€235.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support