chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EP6DVQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EP6DVQ5
Order ID no. 3072493
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
600
Function
Proximity switch
Light type
Red
Construction size
31 x 15 x 35 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
600
In Stock
Price Group
F3
List Price
€112.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18EP6DVQ5
Item Total
€112.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support