chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
MAR6016NX485Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
MAR6016NX485Q
Order ID no. 3072504
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Approvals
CE, cULus recognized
Design
Rectangular
Communication protocol
RS485
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
13500
Function
Light screen
Scan field (mm)
1514
Optical resolution (mm)
9.5
Light type
IR
Construction size
38.1 x 38.1 x 1603 mm
Number of beams
80
Key Features
Light type
IR
Output function
PNP/NPN
Function
Light screen
Max. range (mm)
13500
In Stock
Price Group
F3
List Price
€1,452.00
home
Turck-Shop
Sensors
Photoelectric Sensors
MAR6016NX485Q
Item Total
€1,452.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support