chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS30LV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30LV
Order ID no. 3072605
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
12000
Function
Retroreflective Sensor
Light type
Red
Construction size
35 x 22 x 49 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
PNP/NPN
Max. range (mm)
12000
In Stock
List Price
€123.30
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30LV
Item Total
€123.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support