chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M126E1LDQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
M126E1LDQ5
Order ID no. 3072691
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
30000
Function
Opposed mode sensor
Light type
Red
Construction size
Ø 12 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
30000
In Stock
Price Group
F3
List Price
€327.20
home
Turck-Shop
Sensors
Photoelectric Sensors
M126E1LDQ5
Item Total
€327.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support