chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18SP6FF50QPMA | TURCK - Your Global Automation Partner
Photoelectric Sensor
M18SP6FF50QPMA
Order ID no. 3072708
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
PNP
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
50
Function
Proximity switch
Light type
IR
Construction size
M18 x 1
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
50
In Stock
Price Group
F3
List Price
€225.40
home
Turck-Shop
Sensors
Photoelectric Sensors
M18SP6FF50QPMA
Item Total
€225.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support