chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VP6LDQ7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VP6LDQ7
Order ID no. 3073044
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
300
Function
Proximity switch
Light type
Red
Construction size
31 x 15 x 35 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
300
In Stock
Price Group
F3
List Price
€166.40
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VP6LDQ7
Item Total
€166.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support