chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30VR3R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30VR3R
Order ID no. 3073069
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
Relay output
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Construction size
51.5 x 22 x 44 mm
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€154.70
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30VR3R
Item Total
€154.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support