chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS303EQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS303EQPMA
Order ID no. 3073071
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Light type
IR
Construction size
51.5 x 22 x 44 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€137.20
home
Turck-Shop
Sensors
Photoelectric Sensors
QS303EQPMA
Item Total
€137.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support