chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS30FF400QPMA16 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30FF400QPMA16
Order ID no. 3073090
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
400
Function
Proximity switch
Light type
Red
Construction size
35 x 22 x 49 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
400
In Stock
Price Group
F3
List Price
€157.40
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30FF400QPMA16
Item Total
€157.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support