chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS18VN6LLPQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VN6LLPQ5
Order ID no. 3073238
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
10000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
31 x 15 x 35 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
10000
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VN6LLPQ5
In Stock
Price Group
F3
List Price
€213.10
Item Total
€213.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support