chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q12AB6FF15Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q12AB6FF15Q5
Order ID no. 3074141
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
15
Function
Proximity switch
Light type
Red
Construction size
12.4 x 8 x 26.6 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
15
In Stock
Price Group
F3
List Price
€133.30
home
Turck-Shop
Sensors
Photoelectric Sensors
Q12AB6FF15Q5
Item Total
€133.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support