chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q126EQ3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q126EQ3
Order ID no. 3074192
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
2000
Function
Opposed mode sensor
Light type
Red
Construction size
12.4 x 8 x 26.6 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€71.60
home
Turck-Shop
Sensors
Photoelectric Sensors
Q126EQ3
Item Total
€71.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support