chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q12RP6RQ3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q12RP6RQ3
Order ID no. 3074193
In Stock
Price Group
F3
List Price
€92.00
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
2000
Function
Opposed mode sensor
Construction size
12.4 x 8 x 26.6 mm
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
2000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q12RP6RQ3
Item Total
€92.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support